Menu Search

Clevis Joints with Retention Clips

In production

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
£ 2.53 - £ 4.21 Request the lead time here
M10
18.0
10x20
Right Hand
Fine
10.0
20.0
£ 2.42 - £ 4.03 Request the lead time here
M10
18.0
10x40
Right Hand
Fine
10.0
40.0
£ 6.34 - £ 10.56 Request the lead time here
M12
20.0
12x48
Right Hand
Fine
12.0
48.0
£ 8.84 - £ 14.73 Request the lead time here
M14
24.0
14x56
Right Hand
Coarse
14.0
56.0
£ 2.10 - £ 3.50 Request the lead time here
M5
9.0
5x10
Left Hand
Coarse
5.0
10.0
£ 1.16 - £ 1.93 Request the lead time here
M6
10.0
6x12
Left Hand
Coarse
6.0
12.0
£ 2.10 - £ 3.50 Request the lead time here
M8
14.0
8x32
Left Hand
Coarse
8.0
32.0
£ 2.10 - £ 3.50 Request the lead time here
M8
14.0
8x32
Left Hand
Fine
8.0
32.0
£ 2.96 - £ 4.94 Request the lead time here
M12
20.0
12x24
Left Hand
Fine
12.0
24.0
£ 8.71 - £ 14.51 Request the lead time here
M16
26.0
16x32
Left Hand
Coarse
16.0
32.0
£ 17.64 - £ 29.40 Request the lead time here
M20
34.0
20x40
Left Hand
Fine
20.0
40.0
£ 6.54 - £ 10.90 Request the lead time here
M14
24.0
14x28
Right Hand
Fine
14.0
28.0
£ 12.48 - £ 20.80 Request the lead time here
M16
26.0
16x64
Right Hand
Coarse
16.0
64.0
£ 19.36 - £ 32.26 Request the lead time here
M20
34.0
20x40
Right Hand
Coarse
20.0
40.0
£ 2.13 - £ 3.55 Request the lead time here
M5
9.0
5x20
Left Hand
Coarse
5.0
20.0
£ 1.20 - £ 2.00 Request the lead time here
M6
10.0
6x24
Left Hand
Coarse
6.0
24.0
£ 1.77 - £ 2.95 Request the lead time here
M10
18.0
10x20
Left Hand
Coarse
10.0
20.0
£ 2.96 - £ 4.94 Request the lead time here
M12
20.0
12x24
Left Hand
Coarse
12.0
24.0
£ 8.08 - £ 13.46 Request the lead time here
M14
24.0
14x56
Left Hand
Coarse
14.0
56.0
£ 8.71 - £ 14.51 Request the lead time here
M16
26.0
16x32
Left Hand
Fine
16.0
32.0
  • of 3
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215620

Price Range
£ 4.21 - £ 2.53

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215644

Price Range
£ 4.03 - £ 2.42

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M12 12x48 48.0 Steel

20215682

Price Range
£ 10.56 - £ 6.34

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M14 14x56 56.0 Steel

20215712

Price Range
£ 14.73 - £ 8.84

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Retention Clips M5 5x10 10.0 Steel

20215804

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Retention Clips M6 6x12 12.0 Steel

20215828

Price Range
£ 1.93 - £ 1.16

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215866

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215873

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215934

Price Range
£ 4.94 - £ 2.96

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M16 16x32 32.0 Steel

20216009

Price Range
£ 14.51 - £ 8.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M20 20x40 40.0 Steel

20216054

Price Range
£ 29.40 - £ 17.64

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M14 14x28 28.0 Steel

20215705

Price Range
£ 10.90 - £ 6.54

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Retention Clips M16 16x64 64.0 Steel

20215750

Price Range
£ 20.80 - £ 12.48

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Retention Clips M20 20x40 40.0 Steel

20215774

Price Range
£ 32.26 - £ 19.36

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M5 5x20 20.0 Steel

20215811

Price Range
£ 3.55 - £ 2.13

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M6 6x24 24.0 Steel

20215835

Price Range
£ 2.00 - £ 1.20

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215880

Price Range
£ 2.95 - £ 1.77

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215927

Price Range
£ 4.94 - £ 2.96

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M14 14x56 56.0 Steel

20215989

Price Range
£ 13.46 - £ 8.08

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Retention Clips M16 16x32 32.0 Steel

20216016

Price Range
£ 14.51 - £ 8.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0