These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.71 - £ 1.18 | 1237 In stock |
6x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
24.0
|
||
£ 1.37 - £ 2.28 | 96 In stock |
8x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
32.0
|
||
£ 2.54 - £ 4.23 | 3914 In stock |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
£ 3.63 - £ 6.05 | Request the lead time here |
6x12
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
6.0
|
12.0
|
||
£ 1.55 - £ 2.58 | Request the lead time here |
5x10
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
5.0
|
10.0
|
||
£ 0.94 - £ 1.56 | 4280 In stock |
8x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
||
£ 1.96 - £ 3.26 | 717 In stock |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
£ 2.98 - £ 4.96 | 842 In stock |
12x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
£ 5.35 - £ 8.91 | 935 In stock |
14x28
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
28.0
|
||
£ 4.78 - £ 7.97 | 3816 In stock |
16x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
32.0
|
||
£ 11.84 - £ 19.74 | 109 In stock |
16x64
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
64.0
|
||
£ 36.49 - £ 60.81 | 2 In stock |
20x80
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
80.0
|
||
£ 31.12 - £ 51.87 | 1 In stock |
30x60
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
30.0
|
60.0
|
||
£ 76.91 - £ 128.18 | 4 In stock |
35x72
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
35.0
|
72.0
|
||
£ 73.47 - £ 122.45 | Request the lead time here |
35x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
£ 121.46 - £ 202.44 | Request the lead time here |
42x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
42.0
|
84.0
|
||
£ 2.02 - £ 3.37 | 255 In stock |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
£ 1.03 - £ 1.71 | 1208 In stock |
8x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
||
£ 2.24 - £ 3.73 | 160 In stock |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
£ 4.93 - £ 8.21 | 191 In stock |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
48.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.