Quantity | Unit price |
---|---|
1 - 499 | £ 2.2535 |
500 - 999 | £ 1.69 |
1000 + | £ 1.46 |
d1 tol. h11 | 16.0 |
---|---|
d2 | 12.0 |
d3 | 20.0 |
l1 | 38.5 |
l2 | 32.5 |
l3 | 3.0 |
l4 | 1.35 |
l5 | 1.5 |
l6 | 1.5 |
r1 | 1.0 |
Weight g | 67.0 |
Finish | Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.