Quantity | Unit price |
---|---|
1 - 99 | £ 0.5501 |
100 - 249 | £ 0.50 |
250 - 749 | £ 0.44 |
750 + | £ 0.39 |
Clevis Size | 6x12 |
---|---|
d1 tol. h11 | 6.0 |
h1 | 12.0 |
h2 | 28.0 |
h3 | 23.0 |
h4 | 6.0 |
l1 | 14.0 |
l2 | 16.0 |
Weight g | 5.0 |
Finish | Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue