Quantity | Unit price |
---|---|
1 - 99 | £ 5.3217 |
100 - 249 | £ 4.79 |
250 - 749 | £ 4.26 |
750 + | £ 3.73 |
Clevis Size | 20x40 |
---|---|
d1 tol. h11 | 20.0 |
h1 | 40.0 |
h2 | 88.0 |
h3 | 72.0 |
h4 | 16.0 |
l1 | 44.0 |
l2 | 49.0 |
Weight g | 130.0 |
Finish | Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue