Quantity | Unit price |
---|---|
1 - 9 | £ 61.61 |
10 - 19 | £ 55.45 |
20 - 49 | £ 52.37 |
50 - 99 | £ 49.29 |
100 + | £ 43.13 |
Type | Closed |
---|---|
Ball Cage Material | Resin |
d1 tol. h6 | 50.0 |
d2 tol. h6 | 75.0 |
l1 | 100.0 |
l2 | 77.6 |
l3 | 2.65 |
d3 | 72.0 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 3820.0 |
Static load C0 max. N | 7930.0 |
Weight g | 1130.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue