Quantity | Unit price |
---|---|
1 - 9 | £ 42.32 |
10 - 19 | £ 38.09 |
20 - 49 | £ 35.97 |
50 - 99 | £ 33.86 |
100 + | £ 29.62 |
Type | Long Version |
---|---|
Ball Cage Material | Resin |
d1 tol. h6 | 8.0 |
d2 tol. h6 | 16.0 |
l1 | 45.0 |
l2 | 33.0 |
l3 | 1.10 |
d3 | 15.2 |
No. of ball circuits | 4.0 |
Dyn. load C max. N | 430.0 |
Static load C0 max. N | 780.0 |
Weight g | 31.0 |
Material | Stainless Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue