Quantity | Unit price |
---|---|
1 - 9 | £ 247.52 |
10 - 19 | £ 222.77 |
20 - 49 | £ 210.39 |
50 - 99 | £ 198.02 |
100 + | £ 173.26 |
Type | Closed |
---|---|
Ball Cage Material | Stainless Steel |
d1 tol. h6 | 40.0 |
d2 tol. h6 | 62.0 |
l1 | 80.0 |
l2 | 60.6 |
l3 | 2.15 |
d3 | 59.0 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 2357.0 |
Static load C0 max. N | 4020.0 |
Weight g | 770.0 |
Material | Stainless Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue