Menu Search

Closed Linear Ball Bushings

In stock

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability l2 Material d1 tol. h6 d2 tol. h6 l1 Type View
£ 49.75 - £ 71.07 Request the lead time here
49.8
Stainless Steel
16.0
26.0
70.0
Long Version
£ 35.20 - £ 50.29 9 In stock
31.5
Stainless Steel
20.0
32.0
45.0
Closed
£ 55.49 - £ 79.27 2 In stock
61.0
Stainless Steel
20.0
32.0
80.0
Long Version
£ 29.97 - £ 42.81 Request the lead time here
44.1
Stainless Steel
25.0
40.0
58.0
Closed
£ 17.12 - £ 24.45 Request the lead time here
44.1
Steel
25.0
25.0
40.0
Closed
£ 45.07 - £ 64.39 Request the lead time here
82.0
Steel
25.0
40.0
112.0
Double Length
£ 193.53 - £ 276.47 Request the lead time here
170.0
Steel
60.0
90.0
211.0
Double Length
£ 43.13 - £ 61.61 Request the lead time here
77.6
Steel
50.0
75.0
100.0
Closed
£ 16.89 - £ 24.13 131 In stock
16.5
Stainless Steel
8.0
16.0
25.0
Closed
£ 17.25 - £ 24.64 37 In stock
33.0
Steel
8.0
16.0
45.0
Double Length
£ 14.53 - £ 20.76 5 In stock
22.0
Stainless Steel
10.0
19.0
29.0
Closed
27 In stock
22.0
Steel
10.0
19.0
29.0
Closed
£ 77.71 - £ 111.02 6 In stock
52.1
Stainless Steel
30.0
47.0
68.0
Closed
£ 234.96 - £ 335.66 Request the lead time here
77.6
Stainless Steel
50.0
75.0
100.0
Closed
£ 34.01 - £ 48.58 1 In stock
45.8
Stainless Steel
12.0
22.0
57.0
Long Version
£ 21.15 - £ 30.21 32 In stock
24.9
Stainless Steel
16.0
26.0
36.0
Closed
£ 24.35 - £ 34.79 6 In stock
49.8
Steel
16.0
26.0
70.0
Double Length
£ 12.84 - £ 18.34 320 In stock
31.5
Steel
20.0
2.0
45.0
Closed
£ 29.11 - £ 41.59 12 In stock
61.0
Steel
20.0
32.0
80.0
Double Length
£ 79.31 - £ 113.30 Request the lead time here
82.0
Stainless Steel
25.0
40.0
112.0
Long Version
  • of 3
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20155544

Price Range
£ 71.07 - £ 49.75

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20155582

Price Range
£ 50.29 - £ 35.20

Stock Levels
9 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20155629

Price Range
£ 79.27 - £ 55.49

Stock Levels
2 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155667

Price Range
£ 42.81 - £ 29.97

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
Linear Ball Bushing Closed 25.0 25.0 40.0 Steel

20155681

Price Range
£ 24.45 - £ 17.12

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    25.0
  • l1
    40.0
Linear Ball Bushing Double Length 25.0 40.0 112.0 Steel

20155742

Price Range
£ 64.39 - £ 45.07

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
Linear Ball Bushing Double Length 60.0 90.0 211.0 Steel

20155940

Price Range
£ 276.47 - £ 193.53

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
Linear Ball Bushing Closed 50.0 75.0 100.0 Steel

20155865

Price Range
£ 61.61 - £ 43.13

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20155964

Price Range
£ 24.13 - £ 16.89

Stock Levels
131 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
Linear Ball Bushing Double Length 8.0 16.0 45.0 Steel

20156046

Price Range
£ 24.64 - £ 17.25

Stock Levels
37 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157296

Price Range
£ 20.76 - £ 14.53

Stock Levels
5 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing Closed 10.0 19.0 29.0 Steel

20157265


Stock Levels
27 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing 30.0 47.0 68.0 Stainless Steel

20158194

Price Range
£ 111.02 - £ 77.71

Stock Levels
6 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing 50.0 75.0 100.0 Stainless Steel

20158255

Price Range
£ 335.66 - £ 234.96

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20155438

Price Range
£ 48.58 - £ 34.01

Stock Levels
1 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155476

Price Range
£ 30.21 - £ 21.15

Stock Levels
32 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing Double Length 16.0 26.0 70.0 Steel

20155551

Price Range
£ 34.79 - £ 24.35

Stock Levels
6 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing Closed 20.0 2.0 45.0 Steel

20155599

Price Range
£ 18.34 - £ 12.84

Stock Levels
320 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    2.0
  • l1
    45.0
Linear Ball Bushing Double Length 20.0 32.0 80.0 Steel

20155643

Price Range
£ 41.59 - £ 29.11

Stock Levels
12 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20155735

Price Range
£ 113.30 - £ 79.31

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0