Menu Search

Closed Linear Ball Bushings

In stock

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability l2 Material d1 tol. h6 d2 tol. h6 l1 Type View
£ 101.40 - £ 144.86 Request the lead time here
60.6
Stainless Steel
40.0
62.0
80.0
Closed
£ 112.99 - £ 161.41 4 In stock
52.1
Stainless Steel
30.0
47.0
68.0
Closed
£ 173.26 - £ 247.52 Request the lead time here
60.6
Stainless Steel
40.0
62.0
80.0
Closed
£ 20.89 - £ 29.84 92 In stock
45.8
Steel
12.0
22.0
61.0
Double Length
£ 9.95 - £ 14.22 49 In stock
22.9
Steel
12.0
22.0
32.0
Closed
£ 19.45 - £ 27.78 88 In stock
45.8
Steel
12.0
22.0
57.0
Double Length
£ 32.67 - £ 46.67 11 In stock
24.9
Stainless Steel
16.0
26.0
36.0
Closed
£ 39.87 - £ 56.96 16 In stock
49.8
Stainless Steel
16.0
26.0
70.0
Long Version
£ 24.47 - £ 34.95 31 In stock
31.5
Stainless Steel
20.0
32.0
45.0
Closed
£ 69.22 - £ 98.89 Request the lead time here
61.0
Stainless Steel
20.0
32.0
80.0
Long Version
£ 51.51 - £ 73.58 7 In stock
44.1
Stainless Steel
25.0
40.0
58.0
Closed
£ 26.89 - £ 38.41 22 In stock
22.9
Stainless Steel
12.0
22.0
32.0
Closed
£ 18.94 - £ 27.05 Request the lead time here
22.9
Stainless Steel
12.0
22.0
32.0
Closed
£ 42.50 - £ 60.72 1 In stock
45.8
Stainless Steel
12.0
22.0
57.0
Long Version
£ 10.96 - £ 15.66 153 In stock
24.9
Steel
16.0
26.0
36.0
Closed
  • of 3
Linear Ball Bushing 40.0 62.0 80.0 Stainless Steel

20158200

Price Range
£ 144.86 - £ 101.40

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing 30.0 47.0 68.0 Stainless Steel

20158231

Price Range
£ 161.41 - £ 112.99

Stock Levels
4 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing 40.0 62.0 80.0 Stainless Steel

20158248

Price Range
£ 247.52 - £ 173.26

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing Double Length 12.0 22.0 61.0 Steel

20158309

Price Range
£ 29.84 - £ 20.89

Stock Levels
92 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    61.0
Linear Ball Bushing Closed 12.0 22.0 32.0 Steel

20155391

Price Range
£ 14.22 - £ 9.95

Stock Levels
49 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing Double Length 12.0 22.0 57.0 Steel

20155452

Price Range
£ 27.78 - £ 19.45

Stock Levels
88 In stock
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20155483

Price Range
£ 46.67 - £ 32.67

Stock Levels
11 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20155537

Price Range
£ 56.96 - £ 39.87

Stock Levels
16 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20155575

Price Range
£ 34.95 - £ 24.47

Stock Levels
31 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20155636

Price Range
£ 98.89 - £ 69.22

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155674

Price Range
£ 73.58 - £ 51.51

Stock Levels
7 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155384

Price Range
£ 38.41 - £ 26.89

Stock Levels
22 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155377

Price Range
£ 27.05 - £ 18.94

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20155445

Price Range
£ 60.72 - £ 42.50

Stock Levels
1 In stock
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing Closed 16.0 26.0 36.0 Steel

20155490

Price Range
£ 15.66 - £ 10.96

Stock Levels
153 In stock
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0