Menu Search

Compact Linear Ball Bushing 8.0 15.0 24.0 Iron

Compact Linear Ball Bushing is designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It withstands temperatures from -20°C to +80°C. Easy to install by press fit, low friction and made of steel.
Item code:

20158286

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 6.73
10 - 19 £ 6.06
20 - 49 £ 5.72
50 - 99 £ 5.38
100 + £ 4.71
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.73

1 x £ 6.73

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 8.0
d2 tol. h6 15.0
l1 24.0
No. of ball circuits 4.0
Dyn. load C max. N 350.0
Static load C0 max. N 260.0
Weight g 6.9
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us