Menu Search

Compact Wedge Clamps

In production

These Compact Wedge Clamps can withstand huge loads and strong pressure without affecting performance. Due to their compact size, these clamps are suitable for working in limited places or with smaller workpieces.

The wedge design provides a strong and dependable hold, ensuring your workpiece remains securely positioned while cutting, drilling, or assembling. It also results in forceful clamping and holding of two workpieces with equal clamping force.

It provides both downward and side gripping force. They are installed with a hex wrench. Used in various applications, including precision machining, electronics assembly, and medical manufacturing.

  • It offers a strong hold, ensuring workpiece remains securely positioned while cutting, drilling, or assembling.
  • It provides both downward and side gripping force.
  • Used in machining, electronics assembly, and medical manufacturing.
Material: Steel Series Code: SR12454

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Clamp Type h1 max h1 min h2 d1 l1 max l1 min View
£ 25.1022 - £ 35.853 Request the lead time here
11.4
9.9
0.4
M8x20
21.5
18.5
£ 19.6248 - £ 28.0296 Request the lead time here
8.5
7.5
0.2
M6x16
17.0
15.0
£ 23.5314 - £ 33.609 Request the lead time here
8.5
7.5
7.3
M6x16
17.0
15.0
£ 17.2686 - £ 24.6636 Request the lead time here
7.2
6.2
0.3
M5x15
14.0
12.0
£ 20.3898 - £ 29.1312 Request the lead time here
7.2
6.2
6.2
M5x15
14.0
12.0
£ 29.0292 - £ 41.4732 Request the lead time here
11.4
9.9
9.8
M8x20
21.5
18.5
Compact Wedge Clamp Countersunk 18.5 M8x20 9.9 Steel

20265854

Price Range
£ 35.853 - £ 25.1022

Stock Levels
Request the lead time here
Attributes
  • l1 min
    18.5
  • l1 max
    21.5
  • h1 min
    9.9
  • h1 max
    11.4
  • h2
    0.4
Compact Wedge Clamp Countersunk 15.0 M6x16 7.5 Steel

20265847

Price Range
£ 28.0296 - £ 19.6248

Stock Levels
Request the lead time here
Attributes
  • l1 min
    15.0
  • l1 max
    17.0
  • h1 min
    7.5
  • h1 max
    8.5
  • h2
    0.2
Compact Wedge Clamp Cap Head 15.0 M6x16 7.5 Steel

20265878

Price Range
£ 33.609 - £ 23.5314

Stock Levels
Request the lead time here
Attributes
  • l1 min
    15.0
  • l1 max
    17.0
  • h1 min
    7.5
  • h1 max
    8.5
  • h2
    7.3
Compact Wedge Clamp Countersunk 12.0 M5x15 6.2 Steel

20265830

Price Range
£ 24.6636 - £ 17.2686

Stock Levels
Request the lead time here
Attributes
  • l1 min
    12.0
  • l1 max
    14.0
  • h1 min
    6.2
  • h1 max
    7.2
  • h2
    0.3
Compact Wedge Clamp Cap Head 12.0 M5x15 6.2 Steel

20265861

Price Range
£ 29.1312 - £ 20.3898

Stock Levels
Request the lead time here
Attributes
  • l1 min
    12.0
  • l1 max
    14.0
  • h1 min
    6.2
  • h1 max
    7.2
  • h2
    6.2
Compact Wedge Clamp Cap Head 18.5 M8x20 9.9 Steel

20265885

Price Range
£ 41.4732 - £ 29.0292

Stock Levels
Request the lead time here
Attributes
  • l1 min
    18.5
  • l1 max
    21.5
  • h1 min
    9.9
  • h1 max
    11.4
  • h2
    9.8