Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
£ 63.4988 - £ 88.8984 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Stainless Steel
Triangle Key
18.0 mm
£ 61.6779 - £ 86.3491 10 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
Railway Key
18.0 mm
£ 12.2726 - £ 17.1816 50 In stock
19.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
£ 12.2671 - £ 17.1739 1900 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
£ 56.2152 - £ 78.7013 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
Double Bit Key
18.0 mm
£ 63.4988 - £ 88.8984 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
Triangle Key
18.0 mm
£ 11.3405 - £ 20.7488 50 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
3.0 mm Double Bit Key
18.0 mm
£ 11.6193 - £ 21.2585 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
3.0 mm Double Bit Key
18.0 mm
£ 11.7788 - £ 21.5502 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
£ 61.6779 - £ 86.3491 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Stainless Steel
Railway Key
18.0 mm
£ 93.7718 - £ 131.2805 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
32.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Triangle Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Left Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Triangle Key
8.0 mm
£ 11.7788 - £ 21.5502 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
18.0 mm
£ 11.4883 - £ 21.0198 50 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
  • of 8
Compression Latch 7.0 mm Triangle Stainless Steel

0404403702E

Price Range
£ 88.8984 - £ 63.4988

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
  • Key Type
    Triangle Key
Compression Latch Railway Key Stainless Steel

0402408802E

Price Range
£ 86.3491 - £ 61.6779

Stock Levels
10 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 41.0 mm 58.0 mm Steel

0404116801E

Price Range
£ 17.1816 - £ 12.2726

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

0402129301E

Price Range
£ 17.1739 - £ 12.2671

Stock Levels
1900 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key

0402401301E

Price Range
£ 78.7013 - £ 56.2152

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
  • Key Type
    Double Bit Key
Compression Latch 7.0 mm Triangle Stainless Steel

0402403703E

Price Range
£ 88.8984 - £ 63.4988

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
  • Key Type
    Triangle Key
Compression Latch 3.0 mm Double Bit Key

0404121302001E

Price Range
£ 20.7488 - £ 11.3405

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

0402111301001E

Price Range
£ 21.2585 - £ 11.6193

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

0402123703001E

Price Range
£ 21.5502 - £ 11.7788

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Railway Key Stainless Steel

0404408802E

Price Range
£ 86.3491 - £ 61.6779

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405403702001E

Price Range
£ 131.2805 - £ 93.7718

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5402403802002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

5402402802002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404402801002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5402408802002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5402408802001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5402402801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5402403801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

0402122803001E

Price Range
£ 21.5502 - £ 11.7788

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

0404123703001E

Price Range
£ 21.0198 - £ 11.4883

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed