Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Series Code :SR5547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|---|---|
£ 11.2043 - £ 20.4998 | 28 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
£ 56.2152 - £ 78.7013 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Double Bit Key
|
0.709 in
18.0 mm
|
||
£ 11.6193 - £ 21.2585 | 49 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
£ 11.6193 - £ 21.2585 | 50 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
£ 11.4883 - £ 21.0198 | 44 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
£ 11.2043 - £ 20.4998 | 50 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
£ 11.6958 - £ 21.3985 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
£ 11.7788 - £ 21.5502 | 50 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
£ 11.6193 - £ 21.2585 | 50 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
£ 11.9727 - £ 16.7618 | 43 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Hex Key
|
0.709 in
18.0 mm
|
||
£ 12.3479 - £ 17.287 | 5 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Slotted Key
|
0.709 in
18.0 mm
|
||
£ 12.4355 - £ 17.4097 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Tubular Key
|
0.709 in
18.0 mm
|
||
£ 11.9727 - £ 16.7618 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zinc Alloy
|
No Key
|
0.709 in
18.0 mm
|
||
£ 12.3479 - £ 17.287 | 43 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Triangle Key
|
0.709 in
18.0 mm
|
||
£ 12.3479 - £ 17.287 | 31 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Hex Key
|
0.709 in
18.0 mm
|
||
£ 12.4355 - £ 17.4097 | 50 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Slotted Key
|
0.709 in
18.0 mm
|
||
£ 12.4355 - £ 17.4097 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zinc Alloy
|
No Key
|
0.709 in
18.0 mm
|
||
£ 32.1996 - £ 32.1996 | Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
||
£ 32.1996 - £ 32.1996 | Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
||
£ 32.1996 - £ 32.1996 | Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.