Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
£ 12.3479 - £ 17.287 31 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
£ 12.4355 - £ 17.4097 50 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Slotted Key
18.0 mm
£ 12.4355 - £ 17.4097 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zinc Alloy
No Key
18.0 mm
0404121301001E £ 11.2043 - £ 20.4998 122 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
3.0 mm Double Bit Key
18.0 mm
£ 11.3405 - £ 20.7488 50 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
18.0 mm
£ 11.6958 - £ 21.3985 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
£ 11.4883 - £ 21.0198 50 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
3.0 mm Double Bit Key
18.0 mm
£ 11.7788 - £ 21.5502 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
18.0 mm
£ 12.5724 - £ 17.6014 4 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Triangle Key
18.0 mm
£ 11.829 - £ 16.5606 324 In stock
19.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
£ 11.829 - £ 16.5606 479 In stock
19.2 mm
6.0 mm
Left Handed
Zamak
Triangle Key
18.0 mm
£ 11.5405 - £ 16.1567 447 In stock
19.2 mm
6.0 mm
Left Handed
Zamak
Slotted Key
18.0 mm
£ 11.7788 - £ 21.5502 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
£ 11.3405 - £ 20.7488 72 In stock
19.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
£ 11.6958 - £ 21.3985 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
3.0 mm Double Bit Key
18.0 mm
£ 11.6193 - £ 21.2585 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
18.0 mm
£ 12.2671 - £ 17.1739 133 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Triangle Key
18.0 mm
£ 12.4355 - £ 17.4097 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
£ 12.6545 - £ 17.7164 124 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Slotted Key
18.0 mm
£ 12.4355 - £ 17.4097 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
  • of 8
Compression Latch 8.0 mm Hexagon Steel

0402126802E

Price Range
£ 17.287 - £ 12.3479

Stock Levels
31 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Countersunk with Slot Steel

0402124203E

Price Range
£ 17.4097 - £ 12.4355

Stock Levels
50 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch No Key 85.0 mm Zinc Alloy

0402129403E

Price Range
£ 17.4097 - £ 12.4355

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zinc Alloy
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

0404121301001E

Price Range
£ 20.4998 - £ 11.2043

Stock Levels
122 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

0404122802001E

Price Range
£ 20.7488 - £ 11.3405

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

0402123702001E

Price Range
£ 21.3985 - £ 11.6958

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

0404121303001E

Price Range
£ 21.0198 - £ 11.4883

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

0402112803001E

Price Range
£ 21.5502 - £ 11.7788

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Triangle Key 58.0 mm

0402113701E

Price Range
£ 17.6014 - £ 12.5724

Stock Levels
4 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square Steel

0404122702E

Price Range
£ 16.5606 - £ 11.829

Stock Levels
324 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Steel

0404123702E

Price Range
£ 16.5606 - £ 11.829

Stock Levels
479 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Countersunk with Slot Steel

0404124202E

Price Range
£ 16.1567 - £ 11.5405

Stock Levels
447 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

0402113703001E

Price Range
£ 21.5502 - £ 11.7788

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

0404123702001E

Price Range
£ 20.7488 - £ 11.3405

Stock Levels
72 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

0402111302001E

Price Range
£ 21.3985 - £ 11.6958

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

0402122801001E

Price Range
£ 21.2585 - £ 11.6193

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Triangle Key 58.0 mm

0402123701E

Price Range
£ 17.1739 - £ 12.2671

Stock Levels
133 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagon Steel

0402126803E

Price Range
£ 17.4097 - £ 12.4355

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Countersunk with Slot Steel

0402114202E

Price Range
£ 17.7164 - £ 12.6545

Stock Levels
124 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Steel

0402122803E

Price Range
£ 17.4097 - £ 12.4355

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed