Quantity | Unit price |
---|---|
1 - 24 | £ 35.153 |
25 + | £ 25.1093 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 28.0 mm |
---|---|
Grip Range | 1.102 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Latch Material | Die Cast Zinc Alloy |
Finish | Chrome Plated |
Colour | Chrome |
Key Type | Key CH751 |
Commodity Code | 8301409000 |
Mounting Orientation | Universal |
Handle Type | T-Handle, Key Operated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.