Menu Search

Compression Cam Latch No Key 24.0 mm Zinc Alloy

Compression Latch with T Handle and is non-locking. Hand operated design. Supplied with sealing gasket and 6mm preset compression.
Item code:

2401120059E

117 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 29.5561
25 + £ 21.1115
Standard pack: 25

Order any quantity

Total price:

£ 29.56

1 x £ 29.5561

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Center to Keeper Frame Distance 45.0 mm
Head Height 6.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Grip Capacity 24.0 mm
Grip Range 24.0 mm
Mounting Hole Width 22.2 mm
Overall Handle Width 80.0 mm
Cam Material Steel
Latch Material Die Cast Zinc Alloy
Finish Black Powder Coated
Key Type No Key
Commodity Code 8301409000
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us