Quantity | Unit price |
---|---|
1 - 24 | £ 29.5561 |
25 + | £ 21.1115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Center to Keeper Frame Distance | 45.0 mm |
---|---|
Body Center to Keeper Frame Distance | 1.772 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Grip Capacity | 35.0 mm |
Grip Capacity | 1.378 in |
Grip Range | 35.0 mm |
Grip Range | 1.378 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Overall Handle Width | 80.0 mm |
Overall Handle Width | 3.15 in |
Cam Material | Steel |
Latch Material | Die Cast Zinc Alloy |
Finish | Chrome Plated |
Key Type | No Key |
Commodity Code | 8301409000 |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.