Menu Search

Compression Latches - T Handle

In stock

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Finish Grip Capacity Key Type View
2403120034E £ 20.5966 - £ 36.575 15 In stock
Black Powder Coated
38.0 mm
No Key
£ 21.1115 - £ 29.5561 26 In stock
Black Powder Coated
35.0 mm
No Key
£ 21.1115 - £ 29.5561 75 In stock
Black Powder Coated
22.0 mm
No Key
£ 25.1093 - £ 35.153 145 In stock
Powder Coated
38.0 mm
Key CH751
£ 25.1093 - £ 35.153 Request the lead time here
Powder Coated
28.0 mm
Key CH751
£ 21.1115 - £ 29.5561 Request the lead time here
Black Powder Coated
24.0 mm
No Key
£ 25.1093 - £ 35.153 Request the lead time here
Black Powder Coated
28.0 mm
Keyed CH751
£ 21.1115 - £ 29.5561 117 In stock
Black Powder Coated
24.0 mm
No Key
£ 21.1115 - £ 29.5561 122 In stock
Black Powder Coated
38.0 mm
No Key
£ 25.1093 - £ 35.153 Request the lead time here
Chrome Plated
Key CH751
  • of 3
Compression Cam Latch No Key Black Powder Coated

2403120034E

Price Range
£ 36.575 - £ 20.5966

Stock Levels
15 In stock
Attributes
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Mounting Hole Width
    22.2 mm
  • Cam Material
    Steel
Compression Cam Latch No Key 35.0 mm Zinc Alloy

2401120031E

Price Range
£ 29.5561 - £ 21.1115

Stock Levels
26 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    35.0 mm
Compression Cam Latch No Key 22.0 mm Zinc Alloy

2401120060E

Price Range
£ 29.5561 - £ 21.1115

Stock Levels
75 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    22.0 mm
Compression Cam Latch Key CH751 38.0 mm Die Cast Zinc Alloy

2401120734E

Price Range
£ 35.153 - £ 25.1093

Stock Levels
145 In stock
Attributes
  • Grip Capacity
    38.0 mm
  • Grip Range
    38.0 mm
  • Mounting Hole Width
    20.2 mm
  • Latch Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coated
Compression Cam Latch Key CH751 28.0 mm Die Cast Zinc Alloy

2401120738E

Price Range
£ 35.153 - £ 25.1093

Stock Levels
Request the lead time here
Attributes
  • Grip Capacity
    28.0 mm
  • Grip Range
    28.0 mm
  • Mounting Hole Width
    20.2 mm
  • Latch Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coated
Compression Cam Latch No Key 24.0 mm Zinc Alloy

2403120059E

Price Range
£ 29.5561 - £ 21.1115

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    24.0 mm
Compression Cam Latch Keyed CH751 28.0 mm Zinc Alloy

2403120738E

Price Range
£ 35.153 - £ 25.1093

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    28.0 mm
Compression Cam Latch No Key 24.0 mm Zinc Alloy

2401120059E

Price Range
£ 29.5561 - £ 21.1115

Stock Levels
117 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    24.0 mm
Compression Cam Latch No Key 38.0 mm Zinc Alloy

2401120034E

Price Range
£ 29.5561 - £ 21.1115

Stock Levels
122 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    38.0 mm
Compression Cam Latch Key CH751 28.0 mm Die Cast Zinc Alloy

2401110738E

Price Range
£ 35.153 - £ 25.1093

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.0 mm
  • Mounting Hole Width
    20.2 mm
  • Latch Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Colour
    Chrome