Menu Search

Compression Cam Latch 32.0 mm Zinc Alloy Chrome Plated

Compression Latch with Wing Knob and is non-locking. Ideal for applications that require better sealing. 6mm pre-set compression.
Item code:

3401110030E

75 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 29.8436
25 + £ 21.3168
Standard pack: 25

Order any quantity

Total price:

£ 29.84

1 x £ 29.8436

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Latch Material Zinc Alloy
Handle Type Wing Knob Handle
Body Center to Keeper Frame Distance 45.0 mm
Head Height 25.0 mm
Grip Range 32.0 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Commodity Code 8301300000
Maximum Compression 6.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us