Quantity | Unit price |
---|---|
1 - 24 | £ 29.8436 |
25 + | £ 21.3168 |
Finish | Chrome Plated |
---|---|
Latch Material | Zinc Alloy |
Colour | Chrome |
Handle Type | Wing Knob Handle |
Body Center to Keeper Frame Distance | 45.0 mm |
Body Center to Keeper Frame Distance | 1.772 in |
Grip Range | 35.0 mm |
Grip Range | 1.378 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Commodity Code | 8301409000 |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.