Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.0574 - £ 1.1509 | Request the lead time here |
14.88 Nmm
14.88 Nmm
|
0.62 in
15.75 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.402 in
10.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
0.54 Nmm
0.54 Nmm
|
0.69 in
17.53 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.134 in
3.4 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
0.18 Nmm
0.18 Nmm
|
2 in
50.8 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.295 in
7.5 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
4.03 Nmm
4.03 Nmm
|
2 in
50.8 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
0.72 Nmm
0.72 Nmm
|
1 in
25.4 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.181 in
4.6 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.124 - £ 1.2218 | Request the lead time here |
1.84 Nmm
1.84 Nmm
|
1.5 in
38.1 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.429 in
10.9 mm
|
0.421 in
10.7 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
1.44 Nmm
1.44 Nmm
|
0.56 in
14.22 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.122 in
3.1 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
1.00 Nmm
1.00 Nmm
|
0.81 in
20.57 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.15 in
3.8 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
4.64 Nmm
4.64 Nmm
|
1.75 in
44.45 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.039 in
26.4 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
1.61 Nmm
1.61 Nmm
|
0.5 in
12.7 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.2161 - £ 1.2671 | Request the lead time here |
1.07 Nmm
1.07 Nmm
|
0.752 in
19.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
10.51 Nmm
10.51 Nmm
|
0.81 in
20.57 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.524 in
13.3 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
7.44 Nmm
7.44 Nmm
|
1.12 in
28.45 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.701 in
17.8 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
0.68 Nmm
0.68 Nmm
|
1.12 in
28.45 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.189 in
4.8 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
0.37 Nmm
0.37 Nmm
|
2 in
50.8 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.299 in
7.6 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
2.68 Nmm
2.68 Nmm
|
1.75 in
44.45 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.689 in
17.5 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
6.84 Nmm
6.84 Nmm
|
0.752 in
19.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| 10425145 | £ 1.3607 - £ 1.4316 | Request the lead time here |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
|
| £ 1.4018 - £ 1.4741 | 720 In stock |
3.17 Nmm
3.17 Nmm
|
1.5 in
38.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.606 in
15.4 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.2983 - £ 1.3664 | Request the lead time here |
0.17 Nmm
0.17 Nmm
|
1.75 in
44.45 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue