Quantity | Unit price |
---|---|
25 - 249 | £ 7.7782 |
250 - 499 | £ 4.1346 |
500 + | £ 4.0525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 84.0 mm |
---|---|
Overall Length | 3.307 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Pin Length | 84.0 mm |
Pin Length | 3.307 in |
Body Material | Steel |
Hinge Type | Spring Loaded Pin Hinge |
Includes | Nothing Included |
Full Material | Steel |
Mounting Hole Shape | Round |
Mounting Method | Screw |
Mounting Orientation | Horizontal |
Number of Mounting Holes | 2 |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.