Quantity | Unit price |
---|---|
1 - 49 | £ 11.3696 |
50 + | £ 6.0788 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Leaf Length | 100.0 mm |
---|---|
Overall Leaf Length | 3.937 in |
Overall Length | 126.0 mm |
Overall Length | 4.961 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Colour | Natural |
Finish | No Finish |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 8302100090 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.