Quantity | Unit price |
---|---|
25 - 249 | £ 9.5751 |
250 + | £ 5.4079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Offset Distance | 16.0 mm |
---|---|
Offset Distance | 0.63 in |
Overall Leaf Length | 32.0 mm |
Overall Leaf Length | 1.26 in |
Overall Length | 58.0 mm |
Overall Length | 2.283 in |
Overall Width | 28.0 mm |
Overall Width | 1.102 in |
Colour | Natural |
Finish | Stainless Steel |
Mounting Method | Screw On |
Mounting Orientation | Left Handed |
Pin Material | Stainless Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Latch Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.