Quantity | Unit price |
---|---|
1 - 249 | £ 16.4292 |
250 + | £ 8.6801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Offset Distance | 18.0 mm |
---|---|
Offset Distance | 0.709 in |
Overall Leaf Length | 60.0 mm |
Overall Leaf Length | 2.362 in |
Overall Length | 84.0 mm |
Overall Length | 3.307 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Colour | Natural |
Finish | Stainless Steel |
Mounting Method | Screw On |
Mounting Orientation | Right Handed |
Pin Material | Stainless Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Latch Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.