Quantity | Unit price |
---|---|
1 - 49 | £ 25.7476 |
50 + | £ 12.1165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 20.2 mm |
---|---|
Leaf Thickness | 0.795 in |
Offset Distance | 83.2 mm |
Offset Distance | 3.276 in |
Overall Leaf Length | 118.9 mm |
Overall Leaf Length | 4.681 in |
Overall Length | 118.9 mm |
Overall Length | 4.681 in |
Overall Width | 35.6 mm |
Overall Width | 1.402 in |
Colour | Black |
Finish | No Finish |
Mounting Method | Screw On |
Mounting Orientation | Universal |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 3926909790 |
Latch Material | ABS |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.