Quantity | Unit price |
---|---|
1 - 99 | £ 16.4292 |
100 + | £ 8.0229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Offset Distance | 20.0 mm |
Offset Distance | 0.787 in |
Overall Leaf Length | 65.0 mm |
Overall Leaf Length | 2.559 in |
Overall Width | 39.0 mm |
Overall Width | 1.535 in |
Colour | Natural |
Finish | Zinc Plated |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.