Quantity | Unit price |
---|---|
1 - 24 | £ 57.5022 |
25 + | £ 27.382 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Overall Leaf Length | 47.5 mm |
Overall Leaf Length | 1.87 in |
Overall Length | 126.5 mm |
Overall Length | 4.98 in |
Overall Width | 30.3 mm |
Overall Width | 1.193 in |
Colour | Natural |
Finish | Zinc Plated |
Mounting Method | Screw |
Mounting Orientation | Left Handed |
Pin Material | Steel |
Removability | Fixed |
Commodity Code | 7326909890 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.