Quantity | Unit price |
---|---|
1 - 24 | £ 86.2533 |
25 + | £ 41.073 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Offset Distance | 6.0 mm |
Offset Distance | 0.236 in |
Overall Leaf Length | 47.5 mm |
Overall Leaf Length | 1.87 in |
Overall Length | 126.5 mm |
Overall Length | 4.98 in |
Overall Width | 58.6 mm |
Overall Width | 2.307 in |
Colour | Natural |
Finish | Zinc Plated |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Fixed |
Commodity Code | 8302100090 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.