Quantity | Unit price |
---|---|
1 - 19 | £ 96.2648 |
20 + | £ 45.3583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 3.0 mm |
---|---|
Leaf Thickness | 0.118 in |
Overall Leaf Length | 55.0 mm |
Overall Leaf Length | 2.165 in |
Overall Length | 102.0 mm |
Overall Length | 4.016 in |
Overall Width | 80.5 mm |
Overall Width | 3.169 in |
Colour | Natural |
Finish | Zinc Plated |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Fixed |
Commodity Code | 8302100090 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.