10281161
497572
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 11.2685 |
| 25 - 124 | £ 5.3153 |
| 125 - 249 | £ 5.2161 |
| 250 - 374 | £ 5.1027 |
| 375 - 499 | £ 5.0035 |
| 500 + | £ 4.8901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 2.0 mm |
|---|---|
| Leaf Thickness | 0.079 in |
| Offset Distance | 0.551 in |
| Offset Distance | 14.0 mm |
| Overall Leaf Length | 100.0 mm |
| Overall Leaf Length | 3.937 in |
| Overall Length | 3.937 in |
| Overall Length | 100.0 mm |
| Overall Width | 50.5 mm |
| Overall Width | 1.988 in |
| Colour | Natural |
| Finish | Zinc Plated |
| Mounting Method | Screw |
| Mounting Orientation | Right & Left handed |
| Pin Material | Steel |
| Removability | Removable |
| Commodity Code | 7326909890 |
| Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue