Quantity | Unit price |
---|---|
1 - 49 | £ 15.4793 |
50 + | £ 7.4752 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Offset Distance | 24.5 mm |
Offset Distance | 0.965 in |
Overall Leaf Length | 107.0 mm |
Overall Leaf Length | 4.213 in |
Overall Length | 107.0 mm |
Overall Length | 4.213 in |
Overall Width | 28.5 mm |
Overall Width | 1.122 in |
Colour | Natural |
Mounting Method | Screw, Weld |
Mounting Orientation | Universal |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 7907000090 |
Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.