The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
---|---|---|---|---|---|---|---|
£ 13.8142 - £ 28.3147 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
£ 5.9815 - £ 14.1445 | 96 In stock |
Universal
|
Steel
|
4.213 in
107.0 mm
|
1.102 in
28.0 mm
|
||
289631002E | £ 3.19 - £ 5.7502 | 331 In stock |
Left Handed
|
Steel
|
1.26 in
32.0 mm
|
1.102 in
28.0 mm
|
|
£ 8.6801 - £ 16.4292 | 150 In stock |
Right Handed
|
Stainless Steel
|
2.362 in
60.0 mm
|
0.709 in
18.0 mm
|
||
£ 7.3383 - £ 15.0429 | 281 In stock |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
99540420E | £ 6.6195 - £ 19.0162 | 50 In stock |
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
|
£ 5.4079 - £ 9.5751 | 738 In stock |
Left Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
1.102 in
28.0 mm
|
||
99540410E | £ 6.6195 - £ 19.0162 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
|
£ 5.4079 - £ 10.2682 | 1 In stock |
Right Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
£ 4.4999 - £ 9.4342 | 190 In stock |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
£ 7.4752 - £ 15.4793 | 120 In stock |
Universal
|
Steel
|
4.213 in
107.0 mm
|
1.122 in
28.5 mm
|
||
£ 13.3487 - £ 27.4162 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
£ 8.0229 - £ 16.4292 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
395631E | £ 7.7901 - £ 15.9671 | 98 In stock |
Right & Left handed
|
Steel
|
2.362 in
60.0 mm
|
1.28 in
32.5 mm
|
|
£ 13.8142 - £ 28.3147 | 50 In stock |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
£ 11.1307 - £ 22.8468 | 52 In stock |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
79563E | £ 2.9307 - £ 6.1517 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
|
289631001E | £ 3.1763 - £ 6.1352 | 238 In stock |
Right Handed
|
Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
|
£ 13.8142 - £ 28.3147 | 107 In stock |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
£ 8.0229 - £ 16.4292 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.