Quantity | Unit price |
---|---|
1 - 99 | £ 15.9671 |
100 + | £ 7.7901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Door Leaf Width | 14.5 mm |
---|---|
Door Leaf Width | 0.571 in |
Leaf Thickness | 2.0 mm |
Leaf Thickness | 0.079 in |
Offset Distance | 24.0 mm |
Offset Distance | 0.945 in |
Overall Leaf Length | 60.0 mm |
Overall Leaf Length | 2.362 in |
Overall Width | 32.5 mm |
Overall Width | 1.28 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Hinge Type | Concealed Hinge |
Mounting Method | Weld |
Mounting Orientation | Right & Left handed |
Number of Mounting Holes | 2 |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.