Quantity | Unit price |
---|---|
1 - 99 | £ 9.8328 |
100 + | £ 7.0234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Door Leaf Width | 22.5 mm |
---|---|
Door Leaf Width | 0.886 in |
Offset Distance | 18.0 mm |
Offset Distance | 0.709 in |
Overall Leaf Length | 36.0 mm |
Overall Leaf Length | 1.417 in |
Overall Width | 22.5 mm |
Overall Width | 0.886 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Hinge Type | Spring Loaded |
Mounting Method | Weld |
Mounting Orientation | Right & Left handed |
Number of Mounting Holes | 2 |
Pin Material | Steel |
Removability | Removable |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.