Menu Search

Insert Nuts M6 13.0 mm (L) 8.0 mm (DIA) Zinc Alloy

Cone-shaped 'D' insert nut that provides a robust and permanent thread in wood and wood-based products. Easy to screw into place. External thread ensures positive locking. Flange prevents nut from penetrating too far into a panel.
Item code:

462544

1076 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.3183
4000 + £ 0.1069
Standard pack: 4000

Order in multiple of 400

Total price:

£ 127.32

400 x £ 0.3183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Diameter 11.5 mm
Overall Length 13.0 mm
Shaft Diameter 8.0 mm
Key Size 6.0 mm
Thread Size M6
Style Flanged
Nut Form Threaded
Drive Type Hexagonal Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us