Menu Search

Insert Nuts M8 20.0 mm (L) 11.0 mm (DIA) Zinc Alloy

Cone-shaped 'E' insert nut that provides a robust and permanent thread in wood and wood-based products. Easy to screw into place. External thread ensures positive locking.
Item code:

462556

3598 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 + £ 0.2341
Standard pack: 1500

Order in multiple of 1500

Total price:

£ 351.15

1500 x £ 0.2341

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Diameter 14.5 mm
Overall Length 20.0 mm
Shaft Diameter 11.0 mm
Key Size 8.0 mm
Thread Size M8
Style Flangeless
Nut Form Threaded
Drive Type Hexagonal Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us