Menu Search

Confirmat Screw M7 40.0 mm 10.0 mm (DIA) Steel

Confirmat Screws are used for easy assembly and dismantling of panels. Deep cutting thread for accurate an close-fitting joints.
Item code:

463150

14850 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.1453
1500 - 14999 £ 0.0597
15000 - 29999 £ 0.0586
30000 + £ 0.0574
Standard pack: 1500

Order in multiple of 150

Total price:

£ 21.80

150 x £ 0.1453

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M7
Material Steel
Finish Zinc Plated
Screw Type Confirmat Screw
Head Type Round Head
Drive Type Hexagonal Drive
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us