Menu Search

Confirmat Screw M7 70.0 mm 10.0 mm (DIA) Steel

Confirmat Screws are used for easy assembly and dismantling of panels. Deep cutting thread for accurate an close-fitting joints.
Item code:

463153

969 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2223
1000 - 9999 £ 0.0974
10000 - 19999 £ 0.0955
20000 + £ 0.0936
Standard pack: 1000

Order in multiple of 100

Total price:

£ 22.23

100 x £ 0.2223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hex Key Size 4.0 mm
Head Diameter 10.0 mm
Shank Diameter 4.6 mm
Thread Diameter 10.0 mm
Thread Size M7
Thread Length 70.0 mm
Overall Length 70.0 mm
Material Steel
Finish Zinc Plated
Screw Type Confirmat Screw
Head Type Round Head
Drive Type Hexagonal Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us