Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
£ 2.6364 - £ 2.849 Request the lead time here
12.7 mm
15.83 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
27.09 N
1.4 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
8.7 mm
37.67 N
1.5 mm
24.8 mm
10442746 £ 2.6364 - £ 2.849 Request the lead time here
9.5 mm
50.89 N
1.7 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
45.68 N
1.7 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
74.95 N
1.9 mm
24.8 mm
10442753 £ 2.6364 - £ 2.849 Request the lead time here
9.5 mm
71.66 N
1.8 mm
24.8 mm
10442548 £ 2.5513 - £ 2.7781 Request the lead time here
7.9 mm
25.26 N
1.2 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
9.5 mm
39.41 N
1.5 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
9.5 mm
66.05 N
1.7 mm
21.6 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
9.5 mm
30.60 N
1.4 mm
24.8 mm
£ 2.5513 - £ 2.7781 Request the lead time here
11.1 mm
14.59 N
1.1 mm
21.6 mm
10442531 £ 2.5513 - £ 2.7781 Request the lead time here
11.1 mm
18.95 N
1.2 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
7.1 mm
37.81 N
1.4 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
7.9 mm
54.35 N
1.6 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
9.5 mm
49.33 N
1.6 mm
21.6 mm
£ 2.6364 - £ 2.849 Request the lead time here
14.2 mm
14.63 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
12.7 mm
24.02 N
1.4 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
32.92 N
1.5 mm
24.8 mm
  • of 5
Conical Spring 24.8 mm (OD) 31.8 mm (L) 1.00 Nmm

10641941

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 31.8 mm (L) 1.71 Nmm

10442661

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    27.09 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 31.8 mm (L) 2.37 Nmm

10442708

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.67 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 5.34 Nmm

10442746

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    50.89 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 15.9 mm (L) 5.75 Nmm

10442739

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    45.68 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.9 mm (L) 9.44 Nmm

10442760

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    74.95 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.8 mm (L) 7.53 Nmm

10442753

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    71.66 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 1.59 Nmm

10442548

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.26 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 15.9 mm (L) 4.97 Nmm

10442586

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    39.41 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 12.7 mm (L) 10.41 Nmm

10442623

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    66.05 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 38.1 mm (L) 0.91 Nmm

10422502

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 38.1 mm (L) 1.61 Nmm

10442678

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    30.60 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 25.4 mm (L) 1.15 Nmm

10442494

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.59 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 19.1 mm (L) 1.99 Nmm

10442531

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.95 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 25.4 mm (L) 2.98 Nmm

10442579

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.81 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 15.9 mm (L) 6.84 Nmm

10442616

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    54.35 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 12.7 mm (L) 7.76 Nmm

10442609

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    49.33 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.15 Nmm

10442630

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.89 Nmm

10442654

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    24.02 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 2.59 Nmm

10442692

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel