Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
£ 2.5847 - £ 2.7931 Request the lead time here
14.63 N
25.4 mm
24.8 mm
£ 2.5847 - £ 2.7931 Request the lead time here
24.02 N
25.4 mm
24.8 mm
£ 2.5847 - £ 2.7931 Request the lead time here
32.92 N
25.4 mm
24.8 mm
£ 2.5847 - £ 2.7931 Request the lead time here
45.68 N
15.9 mm
24.8 mm
£ 2.5847 - £ 2.7931 Request the lead time here
74.95 N
1.9 mm
24.8 mm
£ 1.9454 - £ 2.1261 Request the lead time here
10.05 N
7.9 mm
10.7 mm
£ 2.2234 - £ 2.4179 Request the lead time here
22.64 N
6.3 mm
10.2 mm
1217937 £ 2.2929 - £ 2.4874 Request the lead time here
9.56 N
15.9 mm
12.2 mm
1217941 £ 2.2929 - £ 2.4874 Request the lead time here
15.21 N
15.9 mm
12.2 mm
£ 2.2929 - £ 2.4874 Request the lead time here
22.33 N
7.9 mm
12.2 mm
£ 2.1539 - £ 2.3484 Request the lead time here
4.98 N
15.9 mm
15.2 mm
1217953 £ 2.3623 - £ 2.5569 Request the lead time here
6.81 N
12.7 mm
15.2 mm
£ 2.3623 - £ 2.5569 Request the lead time here
10.72 N
15.9 mm
15.2 mm
£ 2.3623 - £ 2.5569 Request the lead time here
15.88 N
15.9 mm
15.2 mm
£ 2.3623 - £ 2.5569 Request the lead time here
19.35 N
9.5 mm
15.2 mm
£ 2.404 - £ 2.6125 Request the lead time here
8.01 N
25.4 mm
18.3 mm
£ 2.404 - £ 2.6125 Request the lead time here
11.74 N
25.4 mm
18.3 mm
£ 2.404 - £ 2.6125 Request the lead time here
12.28 N
19.1 mm
18.3 mm
£ 2.404 - £ 2.6125 Request the lead time here
18.64 N
25.4 mm
18.3 mm
£ 2.404 - £ 2.6125 Request the lead time here
21.53 N
9.5 mm
18.3 mm
  • of 5
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.15 Nmm

1218010

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.89 Nmm

1218014

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    24.02 N
  • Maximum Outside Diameter
    24.8 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 2.59 Nmm

1218018

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 15.9 mm (L) 5.75 Nmm

1218022

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    45.68 N
  • Maximum Outside Diameter
    24.8 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.9 mm (L) 9.44 Nmm

1218026

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    74.95 N
  • Maximum Outside Diameter
    24.8 mm
  • Overall Length
    1.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 10.7 mm (OD) 7.9 mm (L) 2.54 Nmm

1217929

Price Range
£ 2.1261 - £ 1.9454

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.05 N
  • Maximum Outside Diameter
    10.7 mm
  • Overall Length
    7.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 10.2 mm (OD) 6.3 mm (L) 7.15 Nmm

1217933

Price Range
£ 2.4179 - £ 2.2234

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.64 N
  • Maximum Outside Diameter
    10.2 mm
  • Overall Length
    6.3 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 15.9 mm (L) 1.20 Nmm

1217937

Price Range
£ 2.4874 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.56 N
  • Maximum Outside Diameter
    12.2 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 15.9 mm (L) 1.91 Nmm

1217941

Price Range
£ 2.4874 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.21 N
  • Maximum Outside Diameter
    12.2 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 7.9 mm (L) 5.63 Nmm

1217945

Price Range
£ 2.4874 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.33 N
  • Maximum Outside Diameter
    12.2 mm
  • Overall Length
    7.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 0.63 Nmm

1217949

Price Range
£ 2.3484 - £ 2.1539

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    4.98 N
  • Maximum Outside Diameter
    15.2 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 1.07 Nmm

1217953

Price Range
£ 2.5569 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.81 N
  • Maximum Outside Diameter
    15.2 mm
  • Overall Length
    12.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 1.35 Nmm

1217957

Price Range
£ 2.5569 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.72 N
  • Maximum Outside Diameter
    15.2 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 2.00 Nmm

1217961

Price Range
£ 2.5569 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.88 N
  • Maximum Outside Diameter
    15.2 mm
  • Overall Length
    15.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 4.06 Nmm

1217965

Price Range
£ 2.5569 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Overall Length
    9.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 0.63 Nmm

1217969

Price Range
£ 2.6125 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    18.3 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 0.93 Nmm

1217973

Price Range
£ 2.6125 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.74 N
  • Maximum Outside Diameter
    18.3 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 1.29 Nmm

1217977

Price Range
£ 2.6125 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.28 N
  • Maximum Outside Diameter
    18.3 mm
  • Overall Length
    19.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 1.47 Nmm

1217981

Price Range
£ 2.6125 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.64 N
  • Maximum Outside Diameter
    18.3 mm
  • Overall Length
    25.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 9.5 mm (L) 4.52 Nmm

1217985

Price Range
£ 2.6125 - £ 2.404

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.53 N
  • Maximum Outside Diameter
    18.3 mm
  • Overall Length
    9.5 mm
  • Full Material
    302 Stainless Steel