For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.5013 - £ 2.7236 | Request the lead time here |
|
|
|
44.48 N
44.48 N
|
0.752 in
19.1 mm
|
|
0.85 in
21.6 mm
|
||
£ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
|
13.03 N
13.03 N
|
0.752 in
19.1 mm
|
|
0.976 in
24.8 mm
|
||
£ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
|
21.48 N
21.48 N
|
0.752 in
19.1 mm
|
|
0.976 in
24.8 mm
|
||
1218017 | £ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
|
28.65 N
28.65 N
|
0.752 in
19.1 mm
|
|
0.976 in
24.8 mm
|
|
£ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
|
44.57 N
44.57 N
|
1 in
25.4 mm
|
|
0.961 in
24.4 mm
|
||
1218025 | £ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
|
71.66 N
71.66 N
|
0.071 in
1.8 mm
|
|
0.976 in
24.8 mm
|
|
£ 1.9454 - £ 2.1261 | Request the lead time here |
|
|
|
9.07 N
9.07 N
|
0.252 in
6.4 mm
|
|
0.421 in
10.7 mm
|
||
£ 2.2234 - £ 2.4179 | Request the lead time here |
|
|
|
16.15 N
16.15 N
|
0.311 in
7.9 mm
|
|
0.421 in
10.7 mm
|
||
1217936 | £ 2.2929 - £ 2.4874 | Request the lead time here |
|
|
|
8.58 N
8.58 N
|
0.5 in
12.7 mm
|
|
0.48 in
12.2 mm
|
|
£ 2.2929 - £ 2.4874 | Request the lead time here |
|
|
|
12.81 N
12.81 N
|
0.5 in
12.7 mm
|
|
0.469 in
11.9 mm
|
||
£ 2.2929 - £ 2.4874 | Request the lead time here |
|
|
|
21.13 N
21.13 N
|
0.252 in
6.4 mm
|
|
0.48 in
12.2 mm
|
||
£ 2.1539 - £ 2.3484 | Request the lead time here |
|
|
|
4.45 N
4.45 N
|
1.252 in
31.8 mm
|
|
0.598 in
15.2 mm
|
||
£ 2.1539 - £ 2.3484 | Request the lead time here |
|
|
|
6.94 N
6.94 N
|
1.252 in
31.8 mm
|
|
0.598 in
15.2 mm
|
||
£ 2.3623 - £ 2.5569 | Request the lead time here |
|
|
|
9.61 N
9.61 N
|
0.5 in
12.7 mm
|
|
0.598 in
15.2 mm
|
||
£ 2.3623 - £ 2.5569 | Request the lead time here |
|
|
|
14.32 N
14.32 N
|
0.5 in
12.7 mm
|
|
0.598 in
15.2 mm
|
||
1217964 | £ 2.3623 - £ 2.5569 | Request the lead time here |
|
|
|
20.28 N
20.28 N
|
0.626 in
15.9 mm
|
|
0.598 in
15.2 mm
|
|
£ 2.404 - £ 2.6125 | Request the lead time here |
|
|
|
7.21 N
7.21 N
|
0.752 in
19.1 mm
|
|
0.72 in
18.3 mm
|
||
£ 2.404 - £ 2.6125 | Request the lead time here |
|
|
|
9.74 N
9.74 N
|
0.752 in
19.1 mm
|
|
0.72 in
18.3 mm
|
||
£ 2.404 - £ 2.6125 | Request the lead time here |
|
|
|
10.90 N
10.90 N
|
0.626 in
15.9 mm
|
|
0.72 in
18.3 mm
|
||
£ 2.404 - £ 2.6125 | Request the lead time here |
|
|
|
15.30 N
15.30 N
|
0.752 in
19.1 mm
|
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.