A varied range of component cable display fixings and connectors, which can be used with cable and poster holders to display window prints, posters and other display items. They are ideal for use in retail and a host of point of sale applications.
The components included in this range include; Connectors, Elbow Connectors, Wall Fix Connectors, Bottom Fixings and Wall Fixing Plates. Each component part is sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Type | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.8334 - £ 8.5739 | 2214 In stock |
2.087 in
53.0 mm
|
Wall Fixing Connector
|
||||||||
£ 1.4101 - £ 3.0804 | 1872 In stock |
1.102 in
28.0 mm
|
Bottom Fixing
|
||||||||
£ 1.8893 - £ 4.287 | 200 In stock |
1.24 in
31.5 mm
|
Elbow Connector
|
||||||||
£ 9.4194 - £ 20.5621 | 114 In stock |
0.669 in
17.0 mm
|
Wall Fixing Plate
|
||||||||
496908 | £ 1.9715 - £ 4.287 | In production |
1.299 in
33.0 mm
|
Connector
|
|||||||
496906 | £ 4.6001 - £ 10.2939 | 40 In stock |
3.661 in
93.0 mm
|
Wall Fixing Connector
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue