Menu Search

Containers

In stock

Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.

This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.

Various material options are available in a broad range of sizes to suit your project requirements.

  • Materials: HIPS, PP, LDPE, Polystyrene and Stryrene
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
16 results
Product SKUs information
Item Code Price range Availability Fluid Capacity Colour Height Material Diameter Type View
£ 0.1051 - £ 0.1073 3480 In stock
Clear
LDPE
42.0 mm
Container without Lid
£ 0.0766 - £ 0.1597 1100 In stock
Clear
LDPE
33.3 mm
Container without Lid
£ 0.2695 - £ 1.1641 1000 In stock
Clear
LDPE
50.8 mm
Container without Lid
£ 0.1043 - £ 0.1392 Request the lead time here
Clear
HIPS
Container without Lid
£ 0.1417 - £ 0.5587 Request the lead time here
Clear
HIPS
Container without Lid
£ 0.3335 - £ 1.2571 Request the lead time here
Clear
PP
Container without Lid
1110110 £ 0.6393 - £ 0.6393 Request the lead time here
Clear
HIPS
Container without Lid
£ 0.0894 - £ 0.0894 5000 In stock
Clear
Styrene
12.7 mm
Tube with Lid
£ 0.2204 - £ 0.2204 Request the lead time here
Clear
PP
Container without Lid
£ 0.1003 - £ 0.1884 Request the lead time here
Clear
HIPS
Container without Lid
£ 0.0545 - £ 0.211 8100 In stock
Clear
LDPE
21.0 mm
Container without Lid
£ 0.4312 - £ 0.4312 Request the lead time here
Clear
LDPE
38.5 mm
Container without Lid
£ 0.1601 - £ 0.1601 600 In stock
Clear
Styrene
63.0 mm
Tube with Lid
£ 0.0902 - £ 0.1914 955 In stock
Clear
LDPE
51.5 mm
Container without Lid
£ 0.1738 - £ 0.266 Request the lead time here
Clear
HIPS
Container without Lid
£ 0.0489 - £ 0.0489 Request the lead time here
Clear
HIPS
Container without Lid
Container 42.0 mm 13.0 mm 17.5 ml LDPE Clear

1295114

Price Range
£ 0.1073 - £ 0.1051

Stock Levels
3480 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    42.0 mm
  • Compatible Accessories
    34925;1120169
  • Type
    Container without Lid
Container 33.3 mm 10.7 mm 10.0 ml LDPE Clear

1293853

Price Range
£ 0.1597 - £ 0.0766

Stock Levels
1100 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    33.3 mm
  • Compatible Accessories
    34923;1120167
  • Type
    Container without Lid
Container 50.8 mm 52.0 mm 100.0 ml LDPE Clear

1316296

Price Range
£ 1.1641 - £ 0.2695

Stock Levels
1000 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    50.8 mm
  • Compatible Accessories
    34926;1120170
  • Type
    Container without Lid
Container 28.0 mm 30.0 ml HIPS Clear

1110010

Price Range
£ 0.1392 - £ 0.1043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112030
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 22.0 mm 60.0 ml HIPS Clear

1110050

Price Range
£ 0.5587 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112040
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 112.0 mm 500.0 ml PP Clear

1110945

Price Range
£ 1.2571 - £ 0.3335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polypropylene
  • Compatible Accessories
    1112030
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 84.0 mm 250.0 ml HIPS Clear

1110110

Price Range
£ 0.6393 - £ 0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112450
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 12.7 mm 38.0 mm 4.0 ml Styrene Clear

12453

Price Range
£ 0.0894 - £ 0.0894

Stock Levels
5000 In stock
Attributes
  • Colour
    Clear
  • Diameter
    12.7 mm
  • Compatible Accessories
    12454
  • Type
    Tube with Lid
  • Commodity Code
    3926909790
Container 41.0 mm 100.0 ml PP Clear

1110635

Price Range
£ 0.2204 - £ 0.2204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polypropylene
  • Compatible Accessories
    1112560
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 48.0 mm 50.0 ml HIPS Clear

1110040

Price Range
£ 0.1884 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112040
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 21.0 mm 6.4 mm 2.0 ml LDPE Clear

10514

Price Range
£ 0.211 - £ 0.0545

Stock Levels
8100 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    21.0 mm
  • Compatible Accessories
    10513;1120166
  • Type
    Container without Lid
Container 38.5 mm 35.6 mm 40.0 ml LDPE Clear

1316295

Price Range
£ 0.4312 - £ 0.4312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    38.5 mm
  • Compatible Accessories
    34924;1120168
  • Type
    Container without Lid
Container 63.0 mm 17.0 mm 12.5 ml Styrene Clear

12459

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
600 In stock
Attributes
  • Colour
    Clear
  • Diameter
    63.0 mm
  • Compatible Accessories
    12460
  • Type
    Tube with Lid
  • Commodity Code
    3926909790
Container 51.5 mm 14.5 mm 30.0 ml LDPE Clear

1316297

Price Range
£ 0.1914 - £ 0.0902

Stock Levels
955 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Diameter
    51.5 mm
  • Compatible Accessories
    34926;1120170
  • Type
    Container without Lid
Container 13.0 mm 35.0 ml HIPS Clear

1110020

Price Range
£ 0.266 - £ 0.1738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112040
  • Type
    Container without Lid
  • Commodity Code
    3926909790
Container 37.0 mm 35.0 ml HIPS Clear

1110030HE

Price Range
£ 0.0489 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Compatible Accessories
    1112030
  • Type
    Container without Lid
  • Commodity Code
    3926909790