Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.
This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.
Various material options are available in a broad range of sizes to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fluid Capacity | Colour | Height | Material | Diameter | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.4227 - £ 0.4227 | Request the lead time here |
|
Clear
|
|
LDPE
|
1.516 in
38.5 mm
|
Container without Lid
|
||
£ 0.103 - £ 0.1052 | Request the lead time here |
|
Clear
|
|
LDPE
|
1.654 in
42.0 mm
|
Container without Lid
|
||
£ 0.2642 - £ 1.1413 | 3650 In stock |
|
Clear
|
|
LDPE
|
2 in
50.8 mm
|
Container without Lid
|
||
£ 0.0751 - £ 0.1565 | 51500 In stock |
|
Clear
|
|
LDPE
|
1.311 in
33.3 mm
|
Container without Lid
|
||
£ 0.0884 - £ 0.1876 | 250 In stock |
|
Clear
|
|
LDPE
|
2.028 in
51.5 mm
|
Container without Lid
|
||
£ 0.0535 - £ 0.2068 | 213 In stock |
|
Clear
|
|
LDPE
|
0.827 in
21.0 mm
|
Container without Lid
|
||
£ 0.048 - £ 0.048 | Request the lead time here |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
£ 0.157 - £ 0.157 | Request the lead time here |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
£ 0.1703 - £ 0.2608 | Request the lead time here |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
£ 0.1039 - £ 0.1039 | 1000 In stock |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
£ 0.1307 - £ 0.1307 | 54000 In stock |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
£ 0.1023 - £ 0.1364 | Request the lead time here |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
£ 0.1681 - £ 0.1681 | Request the lead time here |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
£ 0.2161 - £ 0.2161 | Request the lead time here |
|
Clear
|
|
PP
|
|
Container without Lid
|
||
£ 0.4168 - £ 0.4168 | 3944 In stock |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
£ 0.0857 - £ 0.0857 | Request the lead time here |
|
Clear
|
|
PS
|
|
Tube with Lid
|
||
£ 0.0876 - £ 0.0876 | 9000 In stock |
|
Clear
|
|
Styrene
|
|
Tube with Lid
|
||
1110110 | £ 0.6267 - £ 0.6267 | 3230 In stock |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
|
£ 0.1389 - £ 0.5477 | Request the lead time here |
|
Clear
|
|
HIPS
|
|
Container without Lid
|
||
£ 0.3269 - £ 1.2325 | Request the lead time here |
|
Clear
|
|
PP
|
|
Container without Lid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.