Menu Search

Piano Hinge Undrilled Hinge 2.0 mm 60.0 mm 1020.0 mm

Item code:

1330701

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 £ 177.2568
2 + £ 86.3242
Standard pack: 2

Order any quantity

Total price:

£ 177.26

1 x £ 177.2568

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 2.0 mm
Overall Length 1020.0 mm
Overall Width 60.0 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us