Menu Search

Piano Hinge Undrilled Hinge 1.3 mm 31.8 mm 1830.0 mm

Item code:

1334604

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 291.1292
25 + £ 105.7513
Standard pack: 25

Order any quantity

Total price:

£ 291.13

1 x £ 291.1292

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.3 mm
Overall Length 1830.0 mm
Overall Width 31.8 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 7616991099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us