Menu Search

Piano Hinge Undrilled Hinge 1.3 mm 63.5 mm 1830.0 mm

Item code:

1334608

49 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 470.0127
25 + £ 169.4662
Standard pack: 25

Order any quantity

Total price:

£ 470.01

1 x £ 470.0127

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.3 mm
Overall Length 1830.0 mm
Overall Width 63.5 mm
Hinge Type Undrilled Hinge
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us