Menu Search

Piano Hinge Undrilled Hinge 1.2 mm 32.0 mm 1016.0 mm

Item code:

493537

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + £ 27.0509
Standard pack: 2

Order in multiple of 2

Total price:

£ 54.10

2 x £ 27.0509

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.2 mm
Overall Length 1016.0 mm
Overall Width 32.0 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us